IESNA:LM-63-2002
[TEST]P1055151
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S1005D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2755
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1821.5 1801.7 1794.1 1780.4 1762.1 1739.3 1708.8 1676.9 1640.3 1599.2
1550.4 1503.2 1449.9 1396.6 1340.3 1282.4 1223 1162.1 1099.6 1032.6
970.2 903.2 836.1 770.7 703.6 635.1 566.6 495 424.9 356.4
284.8 222.4 163 108.1 56.4 18.3 0
1821.5 1832.2 1820 1798.7 1763.7 1714.9 1657.1 1597.7 1526.1 1457.5
1384.4 1309.8 1229.1 1146.8 1063.1 980.8 898.6 817.9 740.2 662.5
587.9 514.8 444.7 377.7 324.4 281.8 242.2 204.1 170.6 138.6
111.2 86.8 64 44.2 27.4 12.2 0
1821.5 1810.9 1788 1734.7 1658.6 1580.9 1491 1395.1 1290 1184.9
1075.3 970.2 868.1 773.7 686.9 604.6 520.9 463 420.4 379.2
338.1 304.6 272.6 242.2 216.3 191.9 167.5 146.2 126.4 106.6
86.8 70.1 54.8 39.6 24.4 12.2 0
1821.5 1810.9 1765.2 1686 1594.6 1485 1369.2 1242.8 1116.4 994.5
877.3 773.7 674.7 580.3 511.7 466 421.9 385.3 347.3 315.3
286.3 260.4 236.1 213.2 191.9 172.1 152.3 134 115.8 99
82.2 67 51.8 38.1 24.4 12.2 0
1821.5 1815.5 1771.3 1684.5 1579.4 1462.1 1332.7 1192.5 1058.5 933.6
814.8 709.7 607.7 530 482.8 440.2 402.1 367.1 332 301.6
275.7 251.3 228.5 207.1 185.8 166 147.7 131 112.7 96
80.7 65.5 50.3 36.6 22.8 10.7 0
